IESNA:LM-63-2002
[TEST]P1202630
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-9)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]10/30/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GWC-SB2A-735-U-SLL-HSS
[LUMINAIRE]GALLEON WALL LUMINAIRE
[MORE](2) 70 CRI, 3500K, 350mA LIGHTSQUARES WITH 26 LEDS EACH AND SPILL LIGHT ELIMINATOR LEFT OPTICS WITH HOUSE SIDE SHIELD
[DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_INPUT_ELECTRICAL]120.0 VOLTS, 57.3 WATTS, 0.484 AMPS
[_THDi]9.038
[_PF]0.994
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Wall
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]6845
TILT=NONE
52 -1 1 37 41 1 1 1 0.5 0
1 1 57.3
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90 95 105 115 125 135 145 155 165 175
180 185 195 205 215 225 235 245 255 265
270 275 285 295 305 315 325 335 345 355
360
947.8 1061.9 1186.9 1310.9 1413.7 1481.6 1515.6 1530.2 1543.9 1562.7
1588.6 1619.8 1660.3 1701.3 1745.7 1806 1892.8 2019.2 2205.9 2464.8
2808.5 3262.2 3880.8 4648.5 5143.7 5023.9 4656.5 4151 3605.5 3087.7
2558.2 1973.9 1351 794.1 322.1 81.1 0
947.8 1069.9 1205.8 1347.2 1459.4 1533 1569.3 1580.2 1585.8 1588.6
1595.7 1605.2 1617.4 1622.6 1639.1 1675.9 1740.5 1843.3 2009.7 2254.5
2584.1 3043.8 3735.6 4752.3 6104.2 6534.3 6187.2 5775.5 5320 4845.6
4145.9 3239.5 2257.8 1374.6 542.8 173.5 0
947.8 1087.9 1248.2 1411.8 1547.2 1629.2 1652.8 1638.2 1603.3 1552.8
1497.2 1443.9 1391.1 1342 1318 1346.7 1472.2 1694.7 1964 2216.3
2455.4 2734 3115.1 3664.4 4716.4 5976.4 5719.4 5108.8 4707.9 4433.5
4042.6 3477.2 2716.6 1890.9 739.4 121.7 0
947.8 1097.3 1292 1470.3 1612.7 1682 1680.6 1620.7 1525.9 1426
1331.2 1252 1190.7 1154.8 1190.2 1366.1 1665.5 2031.4 2417.6 2824.6
3269.7 3693.6 4098.2 4567.4 5261.1 6146.6 6318.8 5862.3 5350.2 4825.4
4202 3365 2373.8 1149.2 449.9 50.5 0
947.8 1111.9 1301.5 1489.2 1634.4 1704.2 1674.5 1568.8 1435.4 1328.4
1233.1 1157.2 1103 1090.7 1193 1464.2 1866.9 2372.8 2996.7 3754.9
4586.3 5441.2 6295.7 7063.8 7936.6 8739.2 8942.5 8575.1 7874.9 6940.7
5712.3 4020.9 2609.6 1442.9 696 80.6 0
947.8 1112.9 1303.8 1489.2 1629.7 1691.9 1661.7 1558.9 1426.4 1307.6
1212.4 1137.8 1088.8 1095.9 1238.3 1558 2019.2 2623.7 3391.9 4266.1
5157.3 6029.7 6907.2 7811.7 8834.5 9578.1 9620.1 9033.5 8011.1 6658.7
5245 3895.9 2545.9 1481.1 587.1 74 0
947.8 1112.9 1299.1 1477.8 1606.6 1665.5 1658.4 1591.9 1489.6 1377.4
1277.4 1202.9 1151.5 1147.3 1259.5 1540.6 1952.7 2445.5 3021.2 3659.7
4297.7 4938.5 5554.4 6173 7020.9 7851.8 8073.9 7660.3 6957.2 6042
5020.1 3891.2 2930.7 1745.2 662.5 58.5 0
947.8 1100.1 1273.7 1436.3 1554.2 1614.6 1633.9 1623.1 1578.3 1510.8
1435.9 1363.7 1301.5 1268 1299.1 1451.4 1728.2 2085.2 2465.7 2818.4
3158.9 3457.9 3739.9 4134.1 4883.8 5636.9 5539.8 4900.3 4310 3788
3136.3 2356.8 1581.1 769.1 216 26.4 0
947.8 1099.7 1254.8 1397.7 1500.9 1558.5 1591.5 1612.7 1623.5 1626.8
1621.2 1605.2 1585.3 1563.7 1560.4 1598.6 1715.5 1920.1 2206.8 2533.2
2907.1 3371.1 3984.1 4780.1 5616.6 5774.1 4898 3785.1 2784 2027.2
1591 1162.4 843.1 496.1 138.2 5.7 0
947.8 1073.7 1204.3 1324.6 1412.3 1465.1 1504.2 1538.2 1569.8 1609.9
1653.3 1696.6 1751.8 1804.6 1876.3 1983.3 2137.5 2357.7 2691.1 3145.7
3701.2 4345.8 5111.6 5967.9 6274.9 5822.7 4753.7 3567.3 2409.1 1737.7
1257.1 838.9 505 116.5 2.8 0 0
947.8 1070.9 1193.5 1297.2 1376.5 1424.5 1459.9 1496.7 1531.6 1571.7
1620.7 1673.5 1739.1 1810.7 1900.3 2028.1 2204.5 2443.1 2758.1 3161.3
3683.3 4309 4889 5225.7 5161.6 4667.4 3751.6 2721.8 1746.6 1241.6
856.8 537.1 299 65.1 0 0 0
947.8 1052.5 1163.8 1254.3 1321.8 1366.1 1396.7 1430.2 1465.6 1501.9
1547.6 1602.3 1666 1736.7 1821.6 1932.9 2082.4 2279.9 2532.7 2884
3341.9 3781.4 3996.8 3922.8 3663 3227.3 2540.7 1719.3 928.5 548.4
302.3 135.3 52.3 6.6 0 0 0
947.8 1041.7 1127.9 1191.1 1238.8 1267.5 1287.8 1314.2 1337.3 1359.5
1390.6 1432.1 1481.1 1528.3 1578.7 1640.5 1713.1 1800.4 1907.4 2014.5
2047 1939.5 1667.4 1348.2 992.6 688.9 486.6 351.3 246.6 177.3
119.8 71.7 40.1 17.9 3.3 0 0
947.8 1014.8 1078.9 1126.1 1153.4 1167.6 1177.5 1181.7 1178.9 1168
1152 1143.5 1134.1 1111.4 1061.9 991.2 917.6 847.4 787 746
725.2 706.4 680.4 636.6 603.1 577.2 497 402.7 266 186.3
133 92.4 61.3 26.4 3.8 0 0
947.8 987.9 1034.1 1069 1087.9 1092.6 1081.7 1052.5 1005.3 944
878 824.7 789.8 768.6 751.6 726.7 690.8 656.4 629.5 615.4
615.4 619.1 620.1 616.3 588.5 527.2 462.1 418.7 352.7 283.4
205.6 134.9 73.6 28.8 1.9 0 0
947.8 966.2 988.4 1013.8 1032.2 1030.3 1005.3 956.8 897.8 842.7
796.9 764.4 745.5 731.4 714.9 689.4 653.6 610.2 567.7 534.3
516.3 518.7 533.3 543.2 539.5 522.9 487.1 429.1 364.5 303.7
246.6 193.8 141 82 35.4 0 0
947.8 937 944 962 981.8 991.2 976.6 944.5 908.7 876.6
844.1 807.3 769.1 731.8 695.5 657.3 615.4 571 529.1 494.7
464 438.1 415.9 401.8 397.5 396.1 388.6 371.6 342.3 301.3
232.5 159.4 88.2 46.7 17 0 0
947.8 917.6 900.2 904 932.7 969.5 998.3 1000.6 980.4 948.3
911 866.7 815.3 761.1 709.7 660.6 614 568.7 528.1 496.5
473.4 458.3 446.1 431 407.9 371.6 333.9 306.5 282 254.6
218.8 169.3 108.9 63.2 20.7 0 0
947.8 894.5 854 847.8 876.1 947.3 1023.7 1059.6 1048.7 1008.2
959.6 910.1 857.7 799.7 741.7 685.2 631.9 582.8 539.9 506.9
481.9 464.5 457.4 452.7 442.3 419.7 392.3 361.2 329.6 292.8
248 193.3 142.4 89.6 29.2 0 0
947.8 872.4 811.5 781.4 796 867.7 972.8 1057.2 1077.5 1042.1
983.2 926.6 874.3 819.6 765.3 711.1 657.3 605 559.3 524.4
495.1 475.8 461.6 455.5 446.6 430.1 406.5 380.1 351.3 319.2
274.9 218.3 160.3 88.2 27.3 0.9 0
947.8 852.6 785.6 746 751.6 815.8 912.9 997.8 1045.4 1032.2
982.7 926.6 874.3 822.4 771.5 720.5 667.7 615.8 570.6 532.4
499.8 477.7 461.2 451.3 440.9 422 394.2 364 333.9 298.5
254.6 197.1 143.4 76.4 20.7 0 0
947.8 848.8 769.1 713.9 703.6 746 821.9 908.7 966.2 971.9
941.2 893.6 846.4 802.6 759.2 712.5 663.5 614 568.2 529.1
495.6 471.5 450.8 431.9 409.3 375.8 329.1 274.9 224 182
140.5 93.8 57.1 28.8 2.4 0 0
947.8 825.7 727.6 650.3 612.1 614 638 670.5 696.5 710.2
710.2 693.2 671.5 648.4 622.9 596 569.6 540.9 506.4 471.1
437.1 398.5 358.4 323.5 288.1 240.5 193.3 158.9 131.6 104.7
76.9 47.6 22.2 6.1 0 0 0
947.8 808.7 696 602.2 544.2 519.2 511.2 510.2 507.4 503.1
494.2 477.2 456.9 432.9 404.6 381.5 358.8 341.4 330.1 325.4
319.2 306 284.8 257.9 225.9 192.4 161.3 133.9 108 84.4
60.4 34 14.6 2.4 0 0 0
947.8 800.2 674.8 572.5 505 471.5 454.1 439 422 403.2
386.2 372.5 357 344.2 329.1 314.1 298 277.3 254.2 234.8
215 197.1 181.5 169.3 155.6 138.6 119.8 100.9 80.6 61.8
42 26.4 12.7 0.5 0 0 0
947.8 793.1 662.1 556.9 486.2 448.4 425.3 403.2 382 360.7
340.5 323 306.5 290 274.9 260.3 244.7 228.7 213.6 197.6
182.5 169.3 157.5 144.8 129.7 116.5 101.4 84.4 65.1 48.1
34.9 20.7 7.1 0 0 0 0
947.8 799.7 666.3 559.3 482.9 438.5 408.8 386.2 366.9 348
329.1 311.2 292.8 276.3 261.2 246.1 230.6 213.6 196.6 179.2
164.1 151.4 140.5 131.1 121.7 111.3 97.1 81.6 67.9 56.1
43.4 29.7 10.8 0 0 0 0
947.8 803.5 671 562.6 481 427.2 395.6 375.4 357.4 338.6
320.7 302.7 286.7 271.6 257.5 242.4 227.3 210.3 193.3 176.4
161.3 150.4 141.5 133.9 125 112.7 96.2 82.5 72.1 61.3
48.1 32.1 12.7 3.8 0 0 0
947.8 803.5 676.2 566.8 479.6 418.3 384.8 365.5 347.5 329.6
309.8 292.8 278.2 262.2 246.6 231.1 215 199 183 167.9
155.6 147.6 140.1 132 119.8 102.8 82 72.1 61.8 50.5
36.8 19.3 8 1.9 0 0 0
947.8 819.6 696.5 586.6 491.4 420.2 382.4 362.1 344.2 329.1
311.7 295.2 279.2 263.6 247.6 232 216 200.4 185.8 172.6
161.7 153.3 144.8 134.4 119.3 95.3 71.7 61.8 51.9 41
29.2 17 9 3.8 0.9 0 0
947.8 829 710.2 600.3 501.7 426.8 384.8 362.6 345.2 329.1
312.6 296.6 281 265.5 250.4 235.3 219.7 204.7 190.5 177.8
166.9 158 148.5 136.7 120.2 95.3 70.7 60.8 50.5 40.1
27.8 16.5 9.4 4.7 2.4 0 0
947.8 832.8 719.1 612.1 511.2 438.5 386.7 365 345.6 332
316.4 300.8 285.8 270.7 256.1 241.9 226.8 211.7 197.6 183.4
172.1 162.7 152.8 141.9 121.7 96.7 75 65.5 54.7 43.9
31.1 18.9 11.3 7.1 4.2 1.9 0
947.8 859.2 760.1 657.8 556.4 467.3 404.6 369.7 350.8 335.7
322.1 307.9 293.8 279.6 265 250.4 235.8 220.7 207 193.8
182 171.2 160.3 148.1 133 113.6 89.6 76.4 65.1 53.8
41 25.9 16 10.4 7.5 3.8 0
947.8 879 797.4 706.4 609.2 516.8 439.5 381.5 352.7 335.7
322.1 308.4 294.7 280.6 266.4 251.3 235.3 220.7 206.5 193.3
182.5 171.2 159.4 146.2 131.6 115.5 97.1 81.6 70.3 58.9
47.2 34 17.4 10.4 6.6 3.3 0
947.8 897.8 840.8 768.6 688 599.3 512.6 429.1 365.9 339
323 308.4 294.7 280.6 265.5 250.9 235.3 219.7 204.7 188.6
173.5 159.4 146.2 133.9 123.5 111.3 96.2 80.2 65.1 53.3
42.9 32.1 17.9 8 4.2 1.4 0
947.8 928 900.7 858.7 790.8 713 635.2 556 453.2 370.6
331.5 313.1 298 283.4 269.3 254.6 239.5 224.5 208.9 192.4
176.8 161.3 147.1 133.9 121.2 108 93.8 80.2 65.1 49.5
38.2 26.9 17 9 4.2 1.9 0
947.8 959.1 964.8 959.1 926.6 875.7 815.3 748.3 662.5 551.7
437.1 352.2 311.7 293.3 279.6 266.4 252.3 240 228.2 214.1
199.9 182.5 165 149 136.3 124 136.3 142.9 108 86.3
57.1 42 24 11.8 5.7 2.8 0
947.8 989.8 1030.8 1064.3 1077.5 1067.1 1033.6 989.8 948.8 899.7
824.7 722.9 603.6 481.9 383.4 331 315.9 304.6 284.8 266.9
253.2 241 223.5 210.8 222.1 230.6 194.3 147.6 89.6 67
50 36.3 24.5 14.1 7.1 2.4 0
947.8 1020.9 1097.8 1169.4 1222.7 1253.4 1255.3 1237.8 1221.3 1216.1
1212.8 1198.7 1170.9 1136 1091.6 1040.2 975.6 913.9 892.2 973.3
1149.2 1316.6 1341.6 1162.8 820.5 486.2 287.2 180.6 125 91.5
69.3 50 34 19.3 7.5 1.9 0
947.8 1051.1 1159.1 1266.1 1355.7 1413.2 1440.6 1450 1459.4 1475.9
1501.4 1534.4 1574 1610.3 1646.6 1674 1717.4 1795.2 1940.4 2178.1
2486.5 2820.8 3147.1 3398 3427.2 3191.9 2740.2 2140.8 1494.8 934.1
542.8 323 183.9 69.3 21.2 0.9 0
947.8 1061.9 1186.9 1310.9 1413.7 1481.6 1515.6 1530.2 1543.9 1562.7
1588.6 1619.8 1660.3 1701.3 1745.7 1806 1892.8 2019.2 2205.9 2464.8
2808.5 3262.2 3880.8 4648.5 5143.7 5023.9 4656.5 4151 3605.5 3087.7
2558.2 1973.9 1351 794.1 322.1 81.1 0
